32FC:03 Measuring step length
EnDat3 encoder parameter.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32FC (Ch A) |
Subindex |
0x03 |
Datatype |
UINT64 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
pm |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |