32FC:01 Connector
Physical connection of the encoder to the device.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32FC (Ch A) |
Subindex |
0x01 |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
ConnectorOCT_CorrespondingToDriveChannel (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
0 (0x00) |
ConnectorOCT_CorrespondingToDriveChannel |