32F3:03 Response
With this command object the user data string can be saved in the encoder file system.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32F3 (Ch A) |
Subindex |
0x03 |
Datatype |
OCTET_STRING |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |