32EF:02 Data state
Data state of the displayed 'Commutation Offset'.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
Subindex |
0x02 |
Datatype |
ENUM (INT16) |
Min. Value |
|
Default |
eFileDataState_Invalid (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x02) |
eFileDataState_Modified |
1 (0x01) |
eFileDataState_Valid |
0 (0x00) |
eFileDataState_Invalid |