32EA:04 Drive connected sensor resistance

This object contains the resistance of the simulated temperature sensor value.

Description

Value

Index

PrimaryFeedbackSlot: 0x32EA (Ch A)

Subindex

0x04

Datatype

UINT32

Min. Value

 

Default

 

Max. Value

 

Unit

Ohm

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All