32EA:03 Drive connected sensor data state
This object contains the data state of the drive connected temperature sensor value.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32EA (Ch A) |
Subindex |
0x03 |
Datatype |
ENUM (INT16) |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x02) |
eDataState_Error |
1 (0x01) |
eDataState_Valid |
0 (0x00) |
eDataState_Idle |