32E8:x [SL] EnDat 3 Linear slave memory LPFLIVE
Detailed encoder information.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E8 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
24 (0x18) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32E8:01 Selected slave address
- 32E8:02 cs
- 32E8:03 ptr to list 1
- 32E8:04 ptr to list 2
- 32E8:05 ptr to list 3
- 32E8:06 ptr to list 4
- 32E8:07 ptr to list 5
- 32E8:08 ptr to list 6
- 32E8:09 ptr to list 7
- 32E8:0A xdim1
- 32E8:0B ydim1 minus 1
- 32E8:0C xdim2
- 32E8:0D ydim2 minus 1
- 32E8:0E xdim3
- 32E8:0F ydim3 minus 1
- 32E8:10 xdim4
- 32E8:11 ydim4 minus 1
- 32E8:12 xdim5
- 32E8:13 ydim5 minus 1
- 32E8:14 xdim6
- 32E8:15 ydim6 minus 1
- 32E8:16 xdim7
- 32E8:17 ydim7 minus 1
- 32E8:18 FID memory