32E0:05 rsvd2
Actual values of the EnDat3 feedback system.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E0 (Ch A) |
Subindex |
0x05 |
Datatype |
UINT8 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |