32E0:01 Position

The actual position value of the motor feedback system with considered overflows and polarity settings.

Description

Value

Index

PrimaryFeedbackSlot: 0x32E0 (Ch A)

Subindex

0x01

Datatype

INT64

Min. Value

 

Default

 

Max. Value

 

Unit

x * (1/256)nm

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All