32F1:x [SL] EnDat 3 Rotary direct encoder access
This object provides access to the EnDat3 protocol layer.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32F1 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
3 (0x03) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information