32E9:3F LPF 10 data state

LPF content

Description

Value

Index

PrimaryFeedbackSlot: 0x32E9 (Ch A)

Subindex

0x3F

Datatype

ENUM (UINT8)

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All

Enum Value

Description

2 (0x02)

LPFdataState_ValidAndUpdated

1 (0x01)

LPFdataState_ValidButNotUpdated

0 (0x00)

LPFdataState_Invalid