32E9:2D LPF 7 data state
LPF content
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E9 (Ch A) |
Subindex |
0x2D |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x02) |
LPFdataState_ValidAndUpdated |
1 (0x01) |
LPFdataState_ValidButNotUpdated |
0 (0x00) |
LPFdataState_Invalid |