32E9:14 LPF 3 FID

LPF content

Description

Value

Index

PrimaryFeedbackSlot: 0x32E9 (Ch A)

Subindex

0x14

Datatype

ENUM (UINT8)

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All

Enum Value

Description

255 (0xFF)

FID_not_configured

104 (0x68)

FID_BGREQ

96 (0x60)

FID_BGRSP

80 (0x50)

FID_SF_POS1

36 (0x24)

FID_SENSOR_TEMP_M3

35 (0x23)

FID_SENSOR_TEMP_M2

34 (0x22)

FID_SENSOR_TEMP_M1

33 (0x21)

FID_SENSOR_TEMP_INT

32 (0x20)

FID_SENSOR_TEMP_MAX

26 (0x1A)

FID_COMMU

19 (0x13)

FID_MOUNT1

18 (0x12)

FID_MOUNT0

17 (0x11)

FID_EVALNUM

10 (0x0A)

FID_ERRMSG

5 (0x05)

FID_ZERODATA

4 (0x04)

FID_POS_ABS

3 (0x03)

FID_TOUCHPROBE

2 (0x02)

FID_POS2

1 (0x01)

FID_POS1

0 (0x00)

FID_NOP