32E8:01 Selected slave address

Detailed encoder information.

Description

Value

Index

PrimaryFeedbackSlot: 0x32E8 (Ch A)

Subindex

0x01

Datatype

UINT8

Min. Value

0

Default

1 (0x01)

Max. Value

16 (0x10)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All