32EF:0A Settings
Bit 0..2 are used to disable individual encoder parameter checks! (0: Force max calc time to 10us, 1: Ignore incompatible ordering designation, 2: Ignore max clock frequency) Bit 3 is used to allow incremental encoders with reference marks.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
Subindex |
0x0A |
Datatype |
UINT32 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |