32E1:6E Diagnostics configuration [Operating Parameter: Word 3]
Operating parameters 'Diagnostics configuration' (OpPara: Word 3)
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E1 (Ch A) |
Subindex |
0x6E |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |