32E1:3E Number of blocks for memory area section 2 [2.2: Word 24]
EnDat 2.2 encoder manufacturer parameter 'Number of blocks for memory area,' (EnDat2.2: Word 24)
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E1 (Ch A) |
Subindex |
0x3E |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |