32E1:10 Measuring step length [2.1: Word 20,21]
EnDat encoder manufacturer parameter 'Measuring step length' (Words 20, 21)
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E1 (Ch A) |
Subindex |
0x10 |
Datatype |
UINT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
nm |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |