32E1:0B Encoder type [2.1: Word 14]
EnDat encoder manufacturer parameter 'Encoder model' (EnDat 2.1: Word 14)
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E1 (Ch A) |
Subindex |
0x0B |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |