32EF:0B Diagnostics configuration
Selection of the displayed and transfered valuation and mounting data. See EnDat 2.2, word 5 and Operating Parameters word 3 for details. '0x8000000' disables any encoder online diagnostics.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
Subindex |
0x0B |
Datatype |
UINT32 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |