32E2:15 Add2 Position value 2 status

Detailed encoder status information.

Description

Value

Index

PrimaryFeedbackSlot: 0x32E2 (Ch A)
SecondaryFeedbackSlot: 0x3302 (Ch A)

Subindex

0x15

Datatype

ENUM (INT16)

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All

Enum Value

Description

3 (0x03)

IsSupportedButReadBySafety

2 (0x02)

IsSupportedAndUpdated

1 (0x01)

IsSupportedButNotUpdated

0 (0x00)

IsNotSupported