32E1:35 Number of distinguishable revolutions for position value 2 [2.2: Word 15]
EnDat 2.2 encoder manufacturer parameter 'Number of distinguishable revolutions for position value 2' (EnDat2.2: Word 15)
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E1 (Ch A) |
Subindex |
0x35 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |