32EF:07 Settings

Bit 0: If true, the encoder voltage isn't switched off if the econder is starting with errors (e.g. if the encoder boot mode is active).

Description

Value

Index

PrimaryFeedbackSlot: 0x32EF (Ch A)

Subindex

0x07

Datatype

UINT32

Min. Value

 

Default

0

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All