32E2:14 Max occurred position deviation
The maximum possible absolute position deviation calculated while the estimator is active.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E2 (Ch A) |
Subindex |
0x14 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
m |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |