32E2:07 Encoder temperature
The current temperature of the DSL motor feedback system.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E2 (Ch A) |
Subindex |
0x07 |
Datatype |
INT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
0,1 °C |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |