32E2:04 Edges register
The edge register contains the time control for the DSL cable bit sampling and can be used to monitor the connection quality.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E2 (Ch A) |
Subindex |
0x04 |
Datatype |
UINT8 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |