32FE:08 IntSHub: Data Sensor 5
This object contains the actual sHub data.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32FE (Ch A) |
Subindex |
0x08 |
Datatype |
UINT64 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |