32FD:0F IntSHub: Identify IO, Sensor 0, Details
This object contains a collection of information from the sHub.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32FD (Ch A) |
Subindex |
0x0F |
Datatype |
UINT64 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |