32FD:0A ExtSHub: Max permitted temperature
The maximum permitted value for the temperature of the DSL motor feedback system.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32FD (Ch A) |
Subindex |
0x0A |
Datatype |
INT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
0,1 °C |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |