32FD:02 ExtSHub: Identify IO, Input 1 specification
Version and feature info of the HpfDsl master IP core wrapper.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32FD (Ch A) |
Subindex |
0x02 |
Datatype |
UINT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |