32EF:0A Use customized accepted estimator deviation
Set to 1 if the 'Customized accepted estimator deviation' value should be used. Otherwise the internal default value is used. See 'Encoder info'.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
|
Subindex |
0x0A |
|
Datatype |
ENUM (UINT8) |
|
Min. Value |
No_UseDefault (0) |
|
Default |
No_UseDefault (0) |
|
Max. Value |
Yes_UseParameterValue (1) |
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
1 (0x01) |
Yes_UseParameterValue |
|
0 (0x00) |
No_UseDefault |