32EF:06 Trace level
This object contains not mappable parameters of the OCT rotary (Hiperface DSL) module.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
|
Subindex |
0x06 |
|
Datatype |
ENUM (UINT32) |
|
Min. Value |
|
|
Default |
FbTraceLevel_Off (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
14 (0x0E) |
FbTraceLevel_VerboseWithLineMonitoringEmcyMsg |
|
13 (0x0D) |
FbTraceLevel_InfoWithLineMonitoringEmcyMsg |
|
12 (0x0C) |
FbTraceLevel_WarningWithLineMonitoringEmcyMsg |
|
11 (0x0B) |
FbTraceLevel_ErrorWithLineMonitoringEmcyMsg |
|
10 (0x0A) |
FbTraceLevel_LineMonitoringEmcyMsg |
|
4 (0x04) |
FbTraceLevel_Verbose |
|
3 (0x03) |
FbTraceLevel_Info |
|
2 (0x02) |
FbTraceLevel_Warning |
|
1 (0x01) |
FbTraceLevel_Error |
|
0 (0x00) |
FbTraceLevel_Off |