32EF:02 Resolution policy
This object contains not mappable parameters of the OCT rotary (Hiperface DSL) module.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
|
Subindex |
0x02 |
|
Datatype |
ENUM (UINT32) |
|
Min. Value |
|
|
Default |
ParameterPolicy_UseEncoderValue (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
2 (0x02) |
ParameterPolicy_ParameterMustMatch |
|
1 (0x01) |
ParameterPolicy_ParameterIsMinRequirement |
|
0 (0x00) |
ParameterPolicy_UseEncoderValue |