32EF:01 Connector
This object contains not mappable parameters of the OCT rotary (Hiperface DSL) module.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
Subindex |
0x01 |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
ConnectorOCT_CorrespondingToDriveChannel (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
0 (0x00) |
ConnectorOCT_CorrespondingToDriveChannel |