32E5:01 Data state

Data state of the displayed 'Position Offset'.

Description

Value

Index

PrimaryFeedbackSlot: 0x32E5 (Ch A)

Subindex

0x01

Datatype

ENUM (INT16)

Min. Value

 

Default

eFileDataState_Invalid (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All

Enum Value

Description

2 (0x02)

eFileDataState_Modified

1 (0x01)

eFileDataState_Valid

0 (0x00)

eFileDataState_Invalid