32E3:02 HpfDSL encoder connected sensor resistance

This object contains the resistance of the encoder connected temperature sensor value,

Description

Value

Index

PrimaryFeedbackSlot: 0x32E3 (Ch A)

Subindex

0x02

Datatype

UINT32

Min. Value

 

Default

 

Max. Value

 

Unit

Ohm

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All