32E2:01 Delay register
The run time delay of the system cable and the signal strength. [7..4] RSSI, Received signal strength, [3..0] Cable delay in 100ns
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E2 (Ch A) |
Subindex |
0x01 |
Datatype |
UINT8 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |