32E1:13 Encoder internal position offset
The current position offset of the DSL motor feedback system stored by the manufacturer. The motor manufacturer usually uses this offset to adjust to commutation position.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E1 (Ch A) |
Subindex |
0x13 |
Datatype |
UINT64 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
inc |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |