6087 Torque/force slope
This object shall indicate the configured rate of change of torque/force. The value shall be given in units of per thousand of standstill torque/force per second. Value Zero will turn this function off.
Description |
Value |
---|---|
Index |
0x6087 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT32 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
0,1 %/s |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |