3242:x TorqueControlDC actual values2
This object contains parameters to configure the torque/force controller.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3242 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
25 (0x19) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |