3244:02 Target torque/force remote
This object shall provide the torque/force value. The offset shall be given in per thousand of motor standstill torque/force.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3244 (Ch A) |
Subindex |
0x02 |
Datatype |
INT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
0,1 % |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Dynamic Receive |
Revision |
All |