3243:0A PWM mode

This object selects the PWM mode.

Description

Value

Index

TorqueControlSlot: 0x3243 (Ch A)

Subindex

0x0A

Datatype

ENUM (UINT32)

Min. Value

 

Default

PWM_8kHz_regular (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

2 (0x02)

PWM_4kHz_permanent

1 (0x01)

PWM_16kHz_permanent

0 (0x00)

PWM_8kHz_regular