3243:06 Max channel accepted velocity
This object contains maximum accepted velocity demand value to prevent high back EMF.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3243 (Ch A) |
Subindex |
0x06 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
depends on value of Object (default = x * 1 rpm) |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |