3243:02 Configured channel peak current

This object configures the channel peak current. The range of this object depends on 'Channel peak current' (0x3243:04) and the on the configuration of the optional other channel. The summation is limited.

Description

Value

Index

TorqueControlSlot: 0x3243 (Ch A)

Subindex

0x02

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All