3242:19 Frequency actual value
This object contains parameters to configure the torque/force controller.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3242 (Ch A) |
Subindex |
0x19 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |