3166 [SL] BiquadFilter scaling index
This object contains the scaling index of the filtered values.
Description |
Value |
---|---|
Index |
BiquadFilterSlot1: 0x3166 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT32 |
Min. Value |
|
Default |
20480 (0x00005000) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |