3146:0A Gain factor 4
Gain factor sampling point 4 of the gain scheduling chatacteristic.
|
Description |
Value |
|---|---|
|
Index |
VelocityControlSlot: 0x3146 (Ch A) |
|
Subindex |
0x0A |
|
Datatype |
REAL32 |
|
Min. Value |
0.0 |
|
Default |
10000.0 |
|
Max. Value |
50000.0 |
|
Unit |
0,01 % |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |