3146:04 Velocity 3

Velocity sampling point 3 of the gain scheduling chatacteristic.

Description

Value

Index

VelocityControlSlot: 0x3146 (Ch A)

Subindex

0x04

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

depends on value of Object (default = x * 1 rpm)
0x3005/08 (Ch A)

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All