3143:04 Observer type

This object indicates the observer type. Choose Off for differential calculation of Velocity actual value, choose Basic to enable third order observing.

Description

Value

Index

VelocityControlSlot: 0x3143 (Ch A)

Subindex

0x04

Datatype

ENUM (INT16)

Min. Value

 

Default

Off (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

6 (0x06)

Enhanced_for_known_and_unknown_inertia

5 (0x05)

Advanced_for_unknown_inertia

4 (0x04)

Basic_for_unknown_inertia

3 (0x03)

Advanced_for_known_inertia

2 (0x02)

Not_recommended_for_new_setups

1 (0x01)

Basic_for_known_inertia

0 (0x00)

Off