3143:01 Damping
This object configures the damping coefficient of the observer.
Description |
Value |
---|---|
Index |
VelocityControlSlot: 0x3143 (Ch A) |
Subindex |
0x01 |
Datatype |
REAL32 |
Min. Value |
0.2 |
Default |
0.707 |
Max. Value |
1.0 |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |